IESNA:LM-63-2002
[TEST]P1056133
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1791
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1281.2 1268.7 1264.9 1254.8 1239.8 1222.2 1200.8 1175.7 1149.3 1117.9
1084 1048.8 1009.9 969.7 928.3 885.5 841.6 798.9 749.9 705.9
658.2 610.5 564 515 467.3 418.3 369.3 320.3 270.1 222.3
175.9 130.6 89.2 51.5 18.8 0 0
1281.2 1283.7 1274.9 1258.6 1236 1209.6 1175.7 1139.3 1099.1 1053.9
1008.6 959.7 908.2 855.4 800.1 744.9 688.3 631.8 575.3 520
461 405.7 350.5 295.2 241.2 189.7 141.9 96.7 59 30.1
18.8 10 3.8 1.3 0 0 0
1281.2 1271.2 1253.6 1227.2 1190.8 1146.8 1097.8 1043.8 984.8 920.7
855.4 786.3 717.2 645.6 575.3 507.5 438.4 373.1 309 247.5
192.2 140.7 93 50.2 25.1 20.1 13.8 8.8 5 2.5
1.3 1.3 0 0 0 0 0
1281.2 1272.4 1247.3 1210.9 1163.1 1106.6 1046.3 976 900.6 821.5
742.4 662 580.3 504.9 428.3 355.5 286.4 221.1 164.5 111.8
65.3 28.9 21.4 16.3 12.6 7.5 5 2.5 1.3 1.3
1.3 1.3 0 0 0 0 0
1281.2 1273.7 1252.3 1212.1 1159.4 1097.8 1030 955.9 875.5 790.1
704.7 618 535.1 454.7 376.8 302.7 234.9 173.3 119.3 70.3
30.1 22.6 17.6 12.6 8.8 5 3.8 1.3 1.3 1.3
0 0 0 0 0 0 0
